BSN2557

Double-Row Bearings (BSBD Series)

BSN2557

Double-Row Bearings (BSBD Series)

Grouped product items
Parts Number
BSN2557DDUHP2B

Designations

BSN2557

Boundary Dimensions

d 25 mm Bore diameter
D 57 mm Outside diameter
B 28 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 34.0 kN Basic Dynamic Load Rating
C0a 48.0 kN Basic Static Load Rating

Speeds

Grease 5100 min-1 Limiting Speed

Dimensions

60° Contact Angle

Abutment and Fillet Dimensions

da(min.) 29 mm Diameter of Shaft Abutment
Db(max.) 48 mm Diameter of Housing Abutment

Performance

34.0 kN Limiting Static Axial Load

Additional information

T 8100 N Recommended Clamping Force
0.16 N・m Starting Torque
A 750 N/μm Axial Rigidity
H 2245 N Preload

Mass

0.36 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_BSBD_SR_BSN
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.