BSN3072-DT

Double-Row Bearings (BSBD Series)

BSN3072-DT

Double-Row Bearings (BSBD Series)

Grouped product items
Parts Number
BSN3072DDUHP2BDT

Designations

BSN3072-DT

Boundary Dimensions

d 30 mm Bore diameter
D 72 mm Outside diameter
2B 76 mm Assembled Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 118 kN Basic Dynamic Load Rating
C0a 188 kN Basic Static Load Rating

Speeds

Grease 3900 min-1 Limiting Speed

Dimensions

60° Contact Angle

Abutment and Fillet Dimensions

da(min.) 35 mm Diameter of Shaft Abutment
Db(max.) 64 mm Diameter of Housing Abutment

Performance

133 kN Limiting Static Axial Load

Additional information

T 11100 N Recommended Clamping Force
1.17 N・m Starting Torque
A 1800 N/μm Axial Rigidity

Mass

1.47 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_BSBD_DT_BSN
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.