60BAR10E

High-Speed Angular Contact Thrust Ball Bearings (NSK ROBUST Series)

60BAR10E

High-Speed Angular Contact Thrust Ball Bearings (NSK ROBUST Series)

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
60BAR10EMYDBELP4A

Parts Number

60BAR10EMYDBELP4A

Boundary Dimensions

BAR: 30° Bearing Type
d 60 mm Bore diameter
D 95 mm Outside diameter
2B 33 mm Assembled Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 23.8 kN Basic Dynamic Load Rating
C0a 38.0 kN Basic Static Load Rating

Speeds

Oil (Oil-air) 10300 min-1 Limiting Speed (L-Preload)
Grease 9000 min-1 Limiting Speed (L-Preload)
Oil (Oil-air) 10300 min-1 Limiting Speed (EL-Preload)
Grease 9000 min-1 Limiting Speed (EL-Preload)

Dimensions

30° Contact Angle
a 30.4 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 67 mm Diameter of Shaft Abutment
Db(max.) 90 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 25.5 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 241N 190N/μm -5μm
L 646N 270N/μm -12μm

Additional information

1.7 g/brg Recommended Grease Quantities

Mass

0.420 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACTBB_BAR
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.