RS-5072

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

RS-5072

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
RS-5072S5
Display units

Parts Number

RS-5072S5

Boundary Dimensions

d 360 mm Bore diameter
D 540 mm Outside diameter
B 243 mm Width
C 241 mm Width of outer ring
Cx (min.) 2.1 mm Chamfer dimension of the inner ring in the radial direction
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 4200000 N Basic dynamic load rating
C0r 7850000 N Basic static load rating

Speeds

Grease 260 min-1 Grease lubrication

Dimensions

doh 10 mm Diameter of oil hole

Abutment and Fillet Dimensions

da (min.) 372 mm Diameter of shaft abutment

Mass

Mass approx. 192 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_FRFS_PT
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.