The store will not work correctly when cookies are disabled.
|
Designations
Included products
Nominal Dimensions
d
|
50 |
mm |
Bore diameter |
D
|
90 |
mm |
Outside diameter |
B,B4
|
51.6 |
mm |
Width of inner ring |
C
|
24 |
mm |
Outer ring width |
r(min.)
|
1.5 |
mm |
Chamfer dimension |
S1
|
32.6 |
mm |
Distance from locking device side face to raceway centre |
G
|
9 |
mm |
Distance face to thread centre |
ds
|
M 8×1 |
|
Set screw |
Ca
|
6.1 |
mm |
Distance from oil hole centre to raceway centre |
d4
|
62.4 |
mm |
Outside diameter of inner ring |
Basic Load Ratings
Cr
|
35 |
kN |
Basic dynamic load rating |
C0r
|
23.2 |
kN |
Basic static load rating |
Mass
Mass approx.
|
0.78 |
kg |
Mass approx. |
|
More Information
NSK Product Type |
Bearing Unit Bearing |
Copyright © 2013-present Magento, Inc. All rights reserved.