UKX12D1

Adapter Type

UKX12D1

Adapter Type

Parts Number
UKX12D1 X AS3S

Designations

UKX12D1

Included products

Bearing UKX12D1 Bearing

Associated products

Adapter sleeve H2312X Adapter sleeve

Nominal Dimensions

d 60 mm Bore diameter
D 120 mm Outside diameter
B1 62 mm Overall bearing width
d1 55 mm Sleeve bore diameter
d2 80 mm Outside diameter lock nut
B,B4 40 mm Width of inner ring
B2 13 mm Width lock nut including lock washer
C 32 mm Outer ring width
Ca 7.3 mm Distance from oil hole centre to raceway centre
d4 82.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 57.5 kN Basic dynamic load rating
C0r 40 kN Basic static load rating

Mass

Mass approx. 2.07 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.