NSK Bearing Calculation Tool
6313 Single-Row Deep Groove Ball Bearings
Designations Boundary Dimensions Basic Load Ratings Limiting Speeds
d
mm
D
mm
B
mm
Cr
N
Cor
N
Grease
min-1
Oil
min-1
6313 65 140 33 102 000 60 000 5 600 6 700
6313
Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Operating conditions
Edit Default Settings
Lubrication & contamination
Grease: Oil:
Oil Bath:
Viscosity(mm2/s): (40℃), (100℃)
Circulating:
(cc/min)
Contamination: (ABLE) (ISO 281)
Lubricant
(cc/min)

Contamination factor
Bearing & Calculation
Tolerance:
Internal Clearance:
Bearing material:
Reliability (%): (ABLE) (ISO 281)
Bearing specification

Calculating condition
Fits-Shaft & Housing
Shaft fit:
Bore diameter of hollow shaft: (mm)
Housing fit:
Housing OD: (mm)
Shaft & Housing specification
(mm)
(mm)
Calculation results
Unfold all
Fold all
Bearing properties
6313
Designations
6313
Boundary Dimensions Basic Load Ratings Speeds
Bore diameter Outside diameter Width Basic dynamic load rating Basic static load rating Limiting Speeds
Grease Oil (Oil-bath)
d (mm) D (mm) B(T) (mm) Cr (N) C0r (N) (min-1) (min-1)
65 140 33 102 000 60 000 5 600 6 700
Bearing life
Lable: (h)
Lnm: (h)
L10: (h)
Designations
6313
NSK ABLE Forecaster ISO 281: 2007 Standard JIS Standard
Lable (h) ansk Lnm (h) aISO L10 (h) L10 (x106rev)
1-1 1-3 1-4 1-6 1-8 1-9
Average equivalent load Average rotation speed
P (N) N (min-1)
1-10 1-12
ERROR!! ISO281 cannot calculate:To gain κ≧0.1,please review to use lubricants with more higher kinetic viscocity.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! The C/P value is too low. Calculation result is invalid.
ERROR!! The C/P value is too low. Calculation result is invalid.
ERROR!! The C/P value is too low. Calculation result is invalid.
ERROR!! The C/P value is too low. Calculation result is invalid.
Bearing Fits and Clearances
Designations
6313
Residual Internal Clearance(20℃)
Clearance Circumferential stress Surface pressure
min max Inner ring Outer ring Inner ring Outer ring
f (mm) σt (MPa) Pm (MPa)
Clearance Circumferential stress Surface pressure
min max Inner ring Outer ring Inner ring Outer ring
f (mm) σt (MPa) Pm (MPa)
2-9 2-10 2-11 2-12 2-13 2-14
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! The C/P value is too low. Calculation result is invalid.
Caution!! The output is represented as radial clearance, and the output for matched angular contact bearings is also represented as radial clearance.
Bearing frequencies

fi (Inner ring): (Hz)
fe (Outer ring): (Hz)
2fb (Rolling element): (Hz)
Designations
6313
Pulse generation frequency
Inner ring defect frequency Outer ring defect frequency Rolling element defect frequency
fi (Hz) fe (Hz) 2fb (Hz)
Rotational speed
Inner ring rotational speed Cage rotational speed Rolling element rotational speed
ni (min-1) nc (min-1) na (min-1)
3-4 3-5 3-6
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! The C/P value is too low. Calculation result is invalid.
Reference speed (ISO 15312:2003) and Thermal permissible speed

nperm: (min-1)
Designations
6313
Reference speed Thermal permissible speed
nref (min-1) nperm (min-1)
5-3
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
Reference kinematic viscosity

κ:
Designations
6313
Actual kinematic Viscosity Reference Kinematic Viscosity Viscosity Ratio
ν (mm2/s) ν1 (mm2/s) κ (ν/ν1)
1-15 1-16 1-14
Actual kinematic Viscosity Reference Kinematic Viscosity Viscosity Ratio
ν (mm2/s) ν1 (mm2/s) κ (ν/ν1)
OC1
Average equivalent load Average rotation speed
P (N) N (min-1)
1-10 1-12
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
Grease replenishing interval

tf: (h)
Designations
6313
Intervals Coefficient of load
tf (h) -
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
Reference Replenishing interval prolonging greases are also available. Please consult with NSK.
Frictional moment

M : (N・mm)
Designations
6313
Total bearing torque
M (N・mm)
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! The C/P value is too low. Calculation result is invalid.
ERROR!! The C/P value is too low. Calculation result is invalid.
ERROR!! The C/P value is too low. Calculation result is invalid.
ERROR!! The C/P value is too low. Calculation result is invalid.
Required minimum load for Cylindrical Roller Bearings

Frm: (N)
Designations
6313
Required minimum load
Frm (N)
8-2
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!! The C/P value is too low. Calculation result is invalid.
ERROR!! The C/P value is too low. Calculation result is invalid.
Maximum permissible axial loads for Cylindrical Roller Bearings
CA : Grease (N) Oil (N)
Designations
6313
Allowable AXIAL load
Grease Oil
CA (N)
9-1 9-2
ERROR!! Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.