MR128ZZ1
Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Designations | Boundary Dimensions | Basic Load Ratings | Limiting Speeds | ||||
---|---|---|---|---|---|---|---|
d mm |
D mm |
B mm |
Cr N |
Cor N |
Grease min-1 |
Oil min-1 |
|
MR128ZZ1 | 8 | 12 | 3.5 | 600 | 274 | 40 000 | 0 |
Calculation results
Unfold all
Fold all
Bearing properties
MR128ZZ1
Designations |
---|
MR128ZZ1 |
Average equivalent load | Average rotation speed |
---|---|
P (N) | N (min-1) |
1-10 | 1-12 |
ERROR!!
ISO281 cannot calculate:To gain κ≧0.1,please review to use lubricants with more higher kinetic viscocity.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
The C/P value is too low. Calculation result is invalid.
ERROR!!
The C/P value is too low. Calculation result is invalid.
ERROR!!
The C/P value is too low. Calculation result is invalid.
ERROR!!
The C/P value is too low. Calculation result is invalid.
Bearing Fits and Clearances
Bearing frequencies
fi (Inner ring):
(Hz)
fe (Outer ring):
(Hz)
2fb (Rolling element):
(Hz)
Designations |
---|
MR128ZZ1 |
Pulse generation frequency | |||
---|---|---|---|
Inner ring defect frequency | Outer ring defect frequency | Rolling element defect frequency | |
fi (Hz) | fe (Hz) | 2fb (Hz) | |
Rotational speed | |||
---|---|---|---|
Inner ring rotational speed | Cage rotational speed | Rolling element rotational speed | |
ni (min-1) | nc (min-1) | na (min-1) | |
3-4 | 3-5 | 3-6 |
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
The C/P value is too low. Calculation result is invalid.
Reference speed (ISO 15312:2003) and Thermal permissible speed
nperm:
(min-1)
Designations |
---|
MR128ZZ1 |
Reference speed | Thermal permissible speed | |
---|---|---|
nref (min-1) | nperm (min-1) | |
5-3 |
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
Designations |
---|
MR128ZZ1 |
Actual kinematic Viscosity | Reference Kinematic Viscosity |
Viscosity Ratio
κ=(operating viscosity)ν (mm2/s) / (Required viscosity)ν1 (mm2/s)
|
---|---|---|
ν (mm2/s) | ν1 (mm2/s) | κ (ν/ν1) |
1-15 | 1-16 | 1-14 |
Actual kinematic Viscosity | Reference Kinematic Viscosity |
Viscosity Ratio
κ=(operating viscosity)ν (mm2/s) / (Required viscosity)ν1 (mm2/s)
|
|
---|---|---|---|
ν (mm2/s) | ν1 (mm2/s) | κ (ν/ν1) | |
OC1 |
Average equivalent load | Average rotation speed |
---|---|
P (N) | N (min-1) |
1-10 | 1-12 |
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
Grease replenishing interval
tf:
(h)
Designations |
---|
MR128ZZ1 |
Intervals | Coefficient of load | |
---|---|---|
tf (h) | - | |
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
Reference
Replenishing interval prolonging greases are also available. Please consult with NSK.
Designations |
---|
MR128ZZ1 |
Total bearing torque | |
---|---|
M (N・mm) | |
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
The C/P value is too low. Calculation result is invalid.
ERROR!!
The C/P value is too low. Calculation result is invalid.
ERROR!!
The C/P value is too low. Calculation result is invalid.
ERROR!!
The C/P value is too low. Calculation result is invalid.
Designations |
---|
MR128ZZ1 |
Required minimum load | |
---|---|
Frm (N) | |
8-2 | |
ERROR!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
ERROR!!
The C/P value is too low. Calculation result is invalid.
ERROR!!
The C/P value is too low. Calculation result is invalid.
Operating conditions will be stored for 365 days.