The store will not work correctly when cookies are disabled.
Pillow Block Unit, Cast Housing
Pillow Block Unit, Cast Housing
|
Designations
Included products
Bearing
|
UC213D1
|
|
Bearing |
Housing
|
P213D1 |
|
Housing |
Nominal Dimensions
d
|
65 |
mm |
Bore diameter |
N1
|
28 |
mm |
Length of attachment bolt hole |
L
|
265 |
mm |
Overall length |
H
|
76.2 |
mm |
Height of spherical seat centre |
J
|
203 |
mm |
Distance between attachment bolts |
N
|
25 |
mm |
Diameter of attachment bolt hole |
A
|
70 |
mm |
Base width |
A4
|
91 |
mm |
Width including end cover |
H1
|
27 |
mm |
Distance between bottoms of piloting grooves |
B4
|
0.4 |
mm |
Width of inner ring |
B1
|
44.6 |
mm |
Width of inner ring |
B
|
65.1 |
mm |
Width of inner ring |
S
|
25.4 |
mm |
Distance from Opposite side face of locking device to raceway centre |
L1
|
77 |
mm |
Foot width |
H2
|
151 |
mm |
Overall height |
Mounting information
Basic Load Ratings
Cr
|
57.5 |
kN |
Basic dynamic load rating |
C0r
|
40 |
kN |
Basic static load rating |
Mass
|
More Information
NSK Product Type |
Bearing Unit |
Copyright © 2013-present Magento, Inc. All rights reserved.