UC213D1

Set Screw Type

UC213D1

Set Screw Type

Grouped product items
Parts Number
UC213D1 X AS3S

Designations

UC213D1

Included products

Bearing UC213D1 Bearing

Nominal Dimensions

d 65 mm Bore diameter
D 120 mm Outside diameter
B,B4 65.1 mm Width of inner ring
C 32 mm Outer ring width
r(min.) 2 mm Chamfer dimension
S1 39.7 mm Distance from locking device side face to raceway centre
G 10 mm Distance face to thread centre
ds M10×1.25 Set screw
Ca 7.3 mm Distance from oil hole centre to raceway centre
d4 82.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 57.5 kN Basic dynamic load rating
C0r 40 kN Basic static load rating

Mass

Mass approx. 1.86 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.