The store will not work correctly when cookies are disabled.
|
Designations
Included products
Nominal Dimensions
d
|
57.15 |
mm |
Bore diameter |
D
|
110 |
mm |
Outside diameter |
B,B4
|
65.1 |
mm |
Width of inner ring |
C
|
27 |
mm |
Outer ring width |
r(min.)
|
2 |
mm |
Chamfer dimension |
S1
|
39.7 |
mm |
Distance from locking device side face to raceway centre |
G
|
10 |
mm |
Distance face to thread centre |
ds
|
3/8-24UNF |
|
Set screw |
Ca
|
7.3 |
mm |
Distance from oil hole centre to raceway centre |
d4
|
77 |
mm |
Outside diameter of inner ring |
Basic Load Ratings
Cr
|
52.5 |
kN |
Basic dynamic load rating |
C0r
|
36 |
kN |
Basic static load rating |
Mass
Mass approx.
|
1.59 |
kg |
Mass approx. |
|
More Information
NSK Product Type |
Bearing Unit Bearing |
Copyright © 2013-present Magento, Inc. All rights reserved.